ES-FT-BPC-C 16-25 OG - Connector
1228824

connection method

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross-section: 16 mm2, max. conductor cross-section: 25 mm2, rated voltage: 1500, rated current: 120 A, Connection method: Crimp

Product details









Compatible products



Your advantages

Mismatching and short circuit proof
Touch-proof
Foolproof mechanism installed
Safety lock
360° free rotation and flexible wiring
Patented design, with 3 proofs and one rotation