TÜV SÜD Type tested
Approval ID: 704071905102-03Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 160 A | - 35 |
UL Recognized
Approval ID: E511681-20200609Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 150 A | - 2 |