BPC 400E C 120 BK1
-
Connector
1571330
Connector, color: black, number of positions: 1, max. conductor cross-section: 120 mm2, rated voltage: 1500 V DC, rated current: 400 A, Connection method: Crimp, min. cable diameter: 18.8 mm, max. cable diameter: 22.5 mm
Product details
Compatible products
Your advantages
Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof