BPC 120 FT B 16-25 BK - Connector
1571064

Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross-section: 16 mm2, max. conductor cross-section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection

Product details









Compatible products


Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof