PRC 3-CA-MF-H07-2,5-10,0 - Connecting cable
1150692

connection method

Connecting cable, Range of articles: PRC 35, color: black, number of positions: 3, rated voltage: 690 V AC, rated current: 24 A, Connection method: Screw connection, This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.

Product details








Compatible products



Your advantages

Time savings of 80% for startup with Plug and Play
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials