UKK 5-LA 24 RD/U-O - Component terminal block
2791320

cross section
pitch
connection method
Flow Pictogram

Component terminal block, nominal current: 32 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

Available in three voltage levels up to 250 V