VMS-C/S7/D37F/HA/D37F/200/0,6M
-
Cable
1879204
Assembled, shielded, halogen-free round cable; controller: Migration from S7-300/ET 200M to ET 200SP HA (32 signals are transferred); connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (1x 37-position, 45 °-out put); cable length: 0.6 m
Product details
| Product type | System cable |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 60 °C (fixed installation) |
| -10 °C ... 60 °C (flexible installation) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current | ≤ 1 A |
| Cable length | 0.6 m |
| UL AWM Style | 21946 |
| Number of positions | 37 |
| Shielded | yes |
| Conductor type | Assembled, shielded, halogen-free round cable |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 32x 0.25 mm² |
| Wire diameter incl. insulation | 1.2 mm ±0.05 mm |
| External cable diameter | 10.20 mm ±0.3 mm |
| Outer sheath, material | Halogen-free sheath |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Cable resistance | ≤ 80 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (at 20 °C) |
| Smallest bending radius, fixed installation | 42 mm |
| Smallest bending radius, movable installation | 105 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
| Halogen-free | yes |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| IEC 61034-2 | |
| VDE 0482-1034-2 | |
| IEC 60754-2 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Cable type | Cable for one module |
| Color code: Single-core wire | |
| white | D-SUB37 (1) = D-SUB37 (1) |
| brown | D-SUB37 (2) = D-SUB37 (2) |
| green | D-SUB37 (3) = D-SUB37 (3) |
| yellow | D-SUB37 (4) = D-SUB37 (4) |
| gray | D-SUB37 (5) = D-SUB37 (5) |
| pink | D-SUB37 (6) = D-SUB37 (6) |
| blue | D-SUB37 (7) = D-SUB37 (7) |
| red | D-SUB37 (8) = D-SUB37 (8) |
| black | D-SUB37 (9) = D-SUB37 (9) |
| violet | D-SUB37 (10) = D-SUB37 (10) |
| gray-pink | D-SUB37 (11) = D-SUB37 (11) |
| red-blue | D-SUB37 (12) = D-SUB37 (12) |
| white-green | D-SUB37 (13) = D-SUB37 (13) |
| brown-green | D-SUB37 (14) = D-SUB37 (14) |
| white-yellow | D-SUB37 (15) = D-SUB37 (15) |
| yellow-brown | D-SUB37 (16) = D-SUB37 (16) |
| white-gray | D-SUB37 (20) = D-SUB37 (20) |
| gray-brown | D-SUB37 (21) = D-SUB37 (21) |
| white-pink | D-SUB37 (22) = D-SUB37 (22) |
| pink-brown | D-SUB37 (23) = D-SUB37 (23) |
| white-blue | D-SUB37 (24) = D-SUB37 (24) |
| brown-blue | D-SUB37 (25) = D-SUB37 (25) |
| white-red | D-SUB37 (26) = D-SUB37 (26) |
| brown-red | D-SUB37 (27) = D-SUB37 (27) |
| white-black | D-SUB37 (28) = D-SUB37 (28) |
| brown-black | D-SUB37 (29) = D-SUB37 (29) |
| gray-green | D-SUB37 (30) = D-SUB37 (30) |
| yellow-gray | D-SUB37 (31) = D-SUB37 (31) |
| pink-green | D-SUB37 (32) = D-SUB37 (32) |
| yellow-pink | D-SUB37 (33) = D-SUB37 (33) |
| green-blue | D-SUB37 (34) = D-SUB37 (34) |
| yellow-blue | D-SUB37 (35) = D-SUB37 (35) |
| Connection 1 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.77 mm |
| Connection 2 | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Exit angle | 45 ° |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Pitch | 2.77 mm |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1879204 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK225S |
| GTIN | 4067923542389 |
| Weight per piece (including packing) | 193.7 g |
| Weight per piece (excluding packing) | 193.7 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 10.0 | EC000237 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg