Slotted cable sleeve
CES-STPULG-BK-2X9
-
Cable sleeve
1797741
Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 8 mm ... 9 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm