CES-STPULG-BK-2 - Cable sleeve
1797722

Cable sleeve, small, type: Round cable, slotted, external cable diameter: 1x 1 mm ... 2 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm

Product details








Compatible products