CES-STPULG-BK-17 - Cable sleeve
1797315

Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 16 mm ... 17 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm

Product details








Compatible products