The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

CES-STPG-GY-9 - Cable sleeve
0801680

Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 8 mm ... 9 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products