CES-SRG-BK-2ASI-LL - Cable sleeve
1410055

Cable sleeve, small, no. of conductors: 2, type: AS-i cable (Left Left), slotted, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details








Compatible products