CES-LTPULG-BK-30 - Cable sleeve
1797754

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 29 mm ... 30 mm, material: SEBS, color: black, length: 53 mm, width: 39 mm, height: 20.5 mm

Product details








Compatible products