CES-LTPULG-BK-26 - Cable sleeve
1797759

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 25 mm ... 26 mm, material: SEBS, color: black, length: 53 mm, width: 39 mm, height: 20.5 mm

Product details








Compatible products