Mark your control cabinet sustainably with our resource-saving marking materials.
The cable markers from the WMT/GP product group reduce the amount of plastic by using mineral fillers and optimizing the material layout. This specifically reduces plastic use and measurably improves the carbon footprint. You receive products that are just as reliable as before but have a much better environmental footprint. Reducing plastics makes an active contribution to reducing carbon emissions and supports environmentally conscious action.
WMT 2,4 (15X4)R/GP
-
Cable marker
1803388
Cable marker, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: slide-on, Number of individual labels: 4000, text field height: 4.8 mm, text field width: 15 mm
Product details
Compatible products
Your advantages
Slide-on markers for marking signal and control lines in the control cabinet
Mark your control cabinet sustainably with the resource-saving cable markers from the WMT/GP product group
Targeted plastic reduction through the use of mineral fillers and optimization of the material layout
By using mineral fillers, the cable markers from the WMT/GP product group ensure a targeted plastic reduction of ~ 40% compared to the conventional WMT product group in terms of base material and waste optimization
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.