The cable marker carriers of type KMK UV are characterized by their extremely high UV and weather resistance. This has been established in accordance with DIN EN ISO 4892-2, test duration of 30,000 h - corresponds to 10 years in a central European climate.
They are therefore perfect for the permanent marking of cables outdoors.
The corresponding cable ties and marking labels can be found under the “Accessories” tab.
KMK UV (29X8)
-
Cable marker carrier
1014107
Cable marker carrier, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 29 x 8 mm
Product details
Compatible products
Your advantages
Plastic cable markers for insert labels, for assembly with cable binders
Plastic cable markers for marking and bundling conductors and cables indoors
The markers have eyelets and are attached with cable binders
The marked insert label is protected from dirt by the sealing cap