Mark your control cabinet sustainably with our resource-saving marking materials.
The sustainable marker carriers from the KMK/GP product group consist of a proportion of biocircular raw materials and are based on high-quality recycling of biological waste materials such as used cooking oils, food waste, or tall oils. These raw materials can be integrated into existing plastic materials without any loss of quality because they offer the same technical properties as conventional plastics. You receive products that are just as reliable as before and have a much better environmental footprint.
The marker carriers are ideal in combination with the sustainable EMT/GP insert labels for identifying cables and conductors in control cabinet building.
KMK 4/GP
-
Cable marker carrier
1797999
Cable marker carrier, Green Product, transparent, unmarked, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, text field height: 17 mm, text field width: 40 mm
Product details
Compatible products
Your advantages
Marker carriers for insert labels for marking and bundling cables and conductors
Mark your control cabinet sustainably with the resource-saving marker carriers from the KMK/GP product group
The marker carriers from the KMK/GP product group reduce carbon emissions by ~ 109% (in terms of the base material) compared to the conventional KMK product group thanks to the proportion of biocircular plastic obtained from recycled waste of biological origin
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.