ST-7EP1N8A8002S - Cable connector
1607734

Cable connector, application: Power, straight, SPEEDCON, M17, number of positions: 7+PE, contact connection type: Pin, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 8, connection method: Crimp connection, series: ST

Product details







Compatible products