CA-1RP1N8A8006SX - Cable connector
1244997

M23, Cable connector, application: Signal, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 16+2+FE, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 4 mm ... 6 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Reduced connection time with SPEEDCON fast locking system
Crimping connection: vibration- and temperature-resistant assembly