cUL Recognized
Approval ID: E335019-20141210| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | 6 A | 18 | ||
UL Recognized
Approval ID: E335019-20141210| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | 8 A | - 18 | ||
UL Recognized
Approval ID: E153698-20220602| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 48 V | ||||