VS-FSBPXS-OE-94F/2,0 - Device connector rear mounting
1424151

Device connector rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12-SPEEDCON, X-coding, on free cable end, Bus line, cable length: 2 m, For railway applications, Ethernet 10 Gbit, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut