UL Recognized
Approval ID: E221474-20220907| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 30 V | 2 A | |||
Device connector front mounting, CANopen®, DeviceNet™, 5-position, Pin, straight, M12, A-coding, on free cable end, Bus line, cable length: 2 m, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Order information: | Positioning nut is included in the scope of supply |
| General | Contact connection method: Crimp connection |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Mounting type | Front mounting (M16 x 1,5, mit Kontermutter) |
| Tightening torque | 3 Nm ... 4 Nm (Installation-side) |
| Product type | Circular connectors (device side) |
| Application | Data |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Coding | A |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Material Housing | GD-Zn |
| Material Housing surface | Ni |
| Material Contact carrier | PA 6.6 |
| Material Contact | CuZn |
| Material Contact surface | Ni/Au |
| Material Seal | NBR |
| Flammability rating according to UL 94 | V0 |
| Contact carrier color | violet |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
| Test voltage | 2500 V |
| Transmission medium | Copper |
| Conductor connection | |
| Connection method | Bus line |
| Contact connection type | Pin |
| Tightening torque | 3 Nm ... 4 Nm (Installation-side) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Connection 1 | |
| Head design | Pin |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 2 m |
| CANopen®/DeviceNet™, PUR, violet [920] | |
| Dimensional drawing |
|
| UL AWM Style | 21198 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | CANopen®/DeviceNet™, PUR, violet [920] |
| Conductor structure | 2xAWG24/19+2xAWG22/19 |
| AWG signal line | 24 |
| AWG power supply | 22 |
| Conductor cross-section | 2x 0.25 mm² (Data cable) |
| 2x 0.34 mm² (Power supply) | |
| 1x 0.34 mm² (Drain wire) | |
| Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
| 1.4 mm ±0.05 mm (Power supply) | |
| External cable diameter | 6.70 mm ±0.3 mm |
| Outer sheath, material | PUR |
| External sheath, color | red lilac RAL 4001 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PE (Data cable) |
| PE (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Optical shield covering | 80 % |
| Insulation resistance | ≥ 5 GΩ*km (Data cable) |
| ≥ 5 GΩ*km (Power supply) | |
| Wave impedance | 120 Ω ±10 % (with 1 MHz) |
| Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 70 mm, Bending radius: 15 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
| Shield attenuation | ≤ 22.9 dB/km (with 1 MHz) |
| ≤ 16.4 dB/km (At 500 kHz) | |
| ≤ 9.5 dB/km (At 125 kHz) | |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| IEC 60332-1-2 | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Special properties | Flexible cable conduit capable |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| -20 °C ... 60 °C (for installation) | |
| -20 °C ... 60 °C (cable, drag chain applications) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| IP65/IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| -40 °C ... 85 °C (without mechanical actuation) | |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1525649 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ABQDEA |
| GTIN | 4046356022385 |
| Weight per piece (including packing) | 141.6 g |
| Weight per piece (excluding packing) | 134.126 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27440103 |
| ETIM 10.0 | EC003570 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |