The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

SACCBP-M12MS-6CON-M16/0,5-970X - Device connector rear mounting
1239591

Device connector rear mounting, 6-position, SANTOPRENE halogen-free, black RAL 9005, shielded, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Cable connection, cable length: 0.5 m, 0.25 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut