SAC-5P-MINMR/ 0,3-928/MINFS DN
-
Bus system cable
1417731
Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, Plug angled 7/8"-16UNF, coding: A, on Socket straight 7/8"-16UNF, cable length: 0.3 m, Connector unshielded
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Sensor type | DeviceNet™ |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | DeviceNet™ |
| Signal type/category | DeviceNet™ |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 600 V AC |
| 600 V DC | |
| Nominal current IN | 5.2 A |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Seal material | TPU |
| Material of grip body | TPU |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Stainless steel |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | SR (shield) | 1 (Socket) |
| 2 (Plug) | RD (V+) | 2 (Socket) | |
| 3 (Plug) | BK (V-) | 3 (Socket) | |
| 4 (Plug) | WH (CAN_H) | 4 (Socket) | |
| 5 (Plug) | BU (CAN_L) | 5 (Socket) | |
| Connection 1 | |
| Type | Plug angled 7/8"-16UNF |
| Number of positions | 5 |
| Coding type | A (Standard) |
| Connection 2 | |
| Type | Socket straight 7/8"-16UNF |
| Number of positions | 5 |
| Cable length | 0.3 m |
| DeviceNet trunk cable [928] | |
| UL AWM Style | 20201 (60 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | DeviceNet trunk cable [928] |
| Conductor structure | 2xAWG18 (Signal) + 2xAWG15 (Power) |
| Conductor structure signal line | 19x 0.26 mm |
| AWG signal line | 18 |
| Conductor structure, voltage supply | 19x 0.34 mm |
| AWG power supply | 15 |
| Conductor cross section | 2x 1 mm² (Data pair) |
| 2x 1.7 mm² (Power supply) | |
| 1x 1 mm² (Drain wire) | |
| Wire diameter incl. insulation | approx. 3.8 mm (Data pair) |
| approx. 2.7 mm (Power supply) | |
| External cable diameter | 12.20 mm ±0.3 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray RAL 7001 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PE (Data pair) |
| PVC (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
| Overall twist | 2 pairs and one drain wire to the core |
| Optical shield covering | 70 % |
| Insulation resistance | > 5 GΩ*km |
| Wave impedance | 120 Ω ±12 Ω (f = 1 MHz) |
| Working capacitance | nom. 40 nF |
| Nominal voltage, cable | < 600 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Smallest bending radius, fixed installation | 61 mm |
| Flame resistance | according to UL 1685 (CSA FT 4) |
| According to UL 1581 (Cable Flame) | |
| according to IEC 60332-3-24 | |
| Resistance to oil | UL 1581 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 80 °C (Plug / socket) |
| Item number | 1417731 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1FDD |
| GTIN | 4046356540056 |
| Weight per piece (including packing) | 222.22 g |
| Weight per piece (excluding packing) | 222.22 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg