The bus coupler is intended for use within a third-generation Sercos® network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler. A corresponding SDDML file is available for integrating the Axioline F station into the programming system. It can be downloaded at: www.phoenixcontact.com/product/2701686
AXL F BK S3
-
Bus coupler
2701686
Axioline F, Bus coupler, Sercos, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02BSH
Approval ID: 840cRINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Rotary coding switches for setting the Sercos address
Certified in accordance with Sercos V1.12
Supports Sercos V1.31
FSP-IO (Function Specific Profile-IO) for modular I/O devices
Minimum Sercos III cycle time of 31.25 µs
8 connections (max. 4 consumer and max. 4 producer connections)
Cross communication is possible up to reaching the maximum number of connections
Synchronization between fieldbus and local bus
Typical cycle time of the Axioline F local bus is around 10 μs
Runtime in bus coupler is negligible (almost 0 µs)
Firmware can be updated
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.35 or later)
Supports IOL-CONF (firmware version 1.35 or later)