OTTA 6-HV - Bolt connection terminal block
1147172

cross section
connection method
Flow Pictogram
voltage Pictogram

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Bolt connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products