The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Our perfect teams: Product combinations with added value Combine and benefit: On their own, each of our Power Reliability products ensures superior system availability. However, when used together, they provide even more advantages. Discover product combinations for greater data transparency, a higher level of protection, intelligent load management, easy energy monitoring, and intelligent battery management.

Neon infinity sign
QUINT POWER power supply and PLT-SEC surge protection on the DIN rail

QUINT POWER power supply and PLT-SEC surge protection

Optimally coordinated – double the service life for the power supply The perfect team: QUINT POWER power supply and PLT-SEC surge protection

The optimally coordinated combination of single-phase PLUGTRAB PLT-SEC surge protection and QUINT POWER power supplies provides maximum protection for your system, even under extreme environmental conditions.

Your advantages

  • Up to ten times higher protection for the power supply against overvoltages
  • Double the power supply life expectancy
  • High planning security with the extended warranty
QUINT POWER power supply and CAPAROC circuit breaker system on the DIN rail

QUINT POWER power supply and CAPAROC circuit breaker system

One interface – full data transparency for a reliable 24 V system The perfect team: QUINT POWER power supply and CAPAROC circuit breaker system

Combine the QUINT POWER power supply with the CAPAROC circuit breaker system, and benefit from the advantages of system integration. One central interface for QUINT POWER and CAPAROC enables simple and cost-effective integration of the power supply into the network protocol of the circuit breaker system:

  • The PROFINET interface enables complete transparency and access to the entire system.
  • A web server enables on-site access to operating states, error messages, and setting details of the system solution.

Your advantages

  • Transmission of all relevant operating data through the circuit breaker system to the controller via fieldbus
  • Easy integration into the controller with ready-made function blocks
  • Complete transparency of operating data from the input to every single circuit breaker
  • Downtimes are reduced to a minimum

The supply solution provides complete data consistency from the primary side right through to the protected load circuits.

TRIO POWER power supply with integrated device circuit breaker

TRIO POWER power supply with integrated device circuit breaker

Power reliability in one device – for intelligent load management The perfect team: TRIO POWER power supply with integrated device circuit breaker

The TRIO POWER power supply combines the function of a power supply and device protection in the same housing, thus saving space.

Your advantages

  • Power reliability in one device due to the integrated multichannel device protection
  • Low installation costs due to 70% less wiring and installation effort
  • Easy commissioning through manual operation or parameterization via IO-Link
  • High availability due to prioritized load management with intelligent self-monitoring functionality
  • Space-saving due to the low overall width and capability of being mounted side by side
White paper
Planning the auxiliary power supply in industrial applications

The white paper describes the procedure for planning the auxiliary power supply in industrial applications.

Request white paper
White paper “Planning the auxiliary power supply in industrial applications” on a tablet
QUINT DC UPS and battery module on the DIN rail

QUINT DC UPS and battery module

Intelligent battery management – minimal effort, maximum service life The perfect team: QUINT DC UPS and battery module

The intelligent QUINT DC UPS with IQ Technology monitors and optimizes the battery module, reduces maintenance effort, and increases the availability of your systems. In addition, the optimally adjusted charging characteristic maximizes the service life of the automatically detected battery module.

The UPS can be easily incorporated into established industrial networks with the integrated Ethernet interface.

Your advantages

  • Evaluation of the state of health (SOH) and state of charge (SOC) with the intelligent battery management system (BMS)
  • Automatic recognition of battery capacities and technologies (PB, VRLA-WTR, LiFePO4)
  • Monitoring of output current and voltage, as well as manual connection and disconnection of the system
  • SFB Technology selectively trips standard miniature circuit breakers; loads connected in parallel continue to work
EMpro energy measuring device and Rogowski coil

EMpro energy measuring device and Rogowski coil

Plug-and-play energy monitoring – the solution for existing systems The perfect team: EMpro energy measuring device and Rogowski coil

The combination of a multifunctional EMpro energy measuring device and the Rogowski coil can be retrofitted in all common applications in just a few steps. The captured energy data can be easily integrated into higher-level systems.

Your advantages

  • Energy measurement in just three steps with the intuitive installation wizard
  • Reduce wiring and configuration effort with the direct connection of conventional Rogowski coils
  • Easy commissioning and service with smart web server and display functions
  • Fast integration into control and management systems with future-oriented communication solutions and digital services
E-paper
Everything for high system availability

Our e-paper introduces you to all the products and solutions relating to supply, protection, and measurement.

Open brochure
Various products on the subject of Power Reliability