Aerial view of mining at twilight showing machinery at work

Power supplies and UPS in the mining industry Avoid costly failures

Power failures can result in costly production losses and can also cause severe damage. The power supply devices, DC/DC converters, redundancy modules, and uninterruptible power supplies from Phoenix Contact reliably supply your systems. Their scope of functions and design are perfectly tailored to the demands of the mining industry.

In addition to our standard portfolio, we also offer power supplies tailored to your application.

Products for superior system availability


Power supplies

Power supplies

A reliable power supply ensures productivity. With our QUINT, TRIO, UNO, and STEP POWER product families, you are ideally equipped to supply any type of application.

DC/DC converters

DC/DC converters

Featuring maximum functionality and leading technologies, QUINT DC/DC converters deliver safety and reliability. With SFB Technology, the static boost (125%), and preventive function monitoring, they provide maximum system availability.

UPS and buffer modules

UPS and buffer modules

IQ Technology is the key to an intelligent power supply. The UPS monitors and optimizes the energy storage system. Avoid interruptions when working with the intelligent QUINT UPS and always know the operating state of your system. Even remotely, you can always obtain information about the operating state of your system.

Power supplies with IP67 degree of protection

Power supplies with IP67 degree of protection

The robust TRIO POWER IP67 power supplies are ideal for use in applications outside of the control cabinet. The robust aluminum housing provides ideal protection against extreme environmental conditions such as temperature, dust, and water.

Application example for a redundant power supply system

Application example for a redundant power supply system

A redundant power supply system is created by connecting two power supply units in parallel. Optimize this solution with the active redundancy modules and the diode modules to maximize system availability.

ACB Technology
The QUINT ORING modules permanently monitor the input voltage, the output current, and the decoupling section. Moreover, the ACB (Auto Current Balancing) Technology of the QUINT ORING modules doubles the service life of redundantly operated power supplies by ensuring their balanced utilization.

Consistent isolation
The QUINT S-ORING ensures redundancy through to the load with the consistently isolated conductor routing.

Preventive function monitoring
The active QUINT S-ORING redundancy module, in combination with the QUINT POWER supply, signals all critical operating states in the redundant system.