The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Connection technology and electronics housings for building communication

Building Intelligence

Transmit data, signals, and power efficiently.

Download brochure
Projector attached to the ceiling

Your applications – our solutions

Routers, PoE switches, access points, and gateways act as the junctions to efficient building communication. Regardless of the communication protocol and transmission medium used, these communication devices require high-performance PCB connections to transmit data and power. The comprehensive IP20 range from Phoenix Contact includes proven PCB terminal blocks and PCB connectors, circular connectors, data connectors, board-to-board connectors, and corresponding electronics housings. The high-performance interfaces satisfy stringent demands and ensure the availability of the communication network.

Common applications for device connections for building communication:

  • Operator terminals
  • Camera systems
  • Embedded systems and Raspberry Pi applications
  • HMIs
  • Smoke and fire alarms
  • Routers
  • Industrial PCs (IPCs)
  • Controllers
  • Switches

Common applications for device connections for building communication

  • Operator terminals
  • Camera systems
  • Embedded systems and Raspberry Pi applications
  • HMIs
  • Smoke and fire alarms
  • Routers
  • Industrial PCs (IPCs)
  • Controllers
  • Switches

Your advantages

  • Wide range of applications: Solutions for board-to-board, wire-to-board, and wire-to-wire applications
  • Flexible use: Electronics housings and connection technology for control cabinet and building installations
  • Adaptive functionality: Numerous connection and locking technologies for easy installation and continuous operational safety
  • Uniform component design: Device connections and connectors for signals, data, and power from a single source
  • Comprehensive portfolio of cable and device connectors for copper and fiber-optic cables
Copper-based data connectors for high bandwidths

Copper-based data connectors for high bandwidths

Copper-based data connectors for high bandwidths in information and telecommunications applications

Switches, access points, extenders, or media converters process signals and data on a permanent basis. Higher bandwidths are also required in order to handle the increasing digitalization of buildings. Copper-based data connectors from Phoenix Contact enable safe and reliable data transmission at speeds of up to 10 Gbps.

  • Standardized pin connector patterns such as RJ45, USB, and D-SUB
  • Easy field assembly with fast connections such as IDC, pierce, or spring connection
  • Solutions for indoor and outdoor use
  • Reliable protection concepts for physical, mechanical, and electrical influences
Device and cable connectors for Single Pair Ethernet

Device and cable connectors for Single Pair Ethernet

Cable and device connectors for Single Pair Ethernet

Standardized cables and device connectors for Single Pair Ethernet (SPE) really come into their own wherever sensors and actuators are implemented in a confined space, and must also be easy to maintain. SPE is the ideal solution for a compact and efficient interface – for office environments and more. The communication protocol for data cabling inside the building uses Single Pair Ethernet to cover the last few meters between the controller and the sensor. Application-specific, optimized cabling is therefore the basis for future-proof networking from the device to the cloud. It allows consistently intelligent and scalable application networking on all levels.

Compact M8 to M12 circular connectors

Compact M8 to M12 circular connectors for the consistent transmission of signals, data, and power

Compact M8 to M12 circular connectors for controllers, routers, or operator terminals

Inverters, controllers, or cameras often require protected interfaces up to IP65/IP67 for safe data transmission to PCs or HMIs. Circular connectors in sizes M8 to M12 are standardized, compact, feature connection compatibility, and are reliable in demanding environments. The Ethernet-based communication of sensors and actuators is also opening up new areas of application. The wide choice of codings enables uniform and consistent solutions for signal, data, and power transmission.

  • For signal transmission with up to 17 positions
  • For data rates up to 10 Gbps
  • For power up to 16 A / 630 V
  • Hybrid connectors for data and power
Board-to-board connectors for the in-device connection of PCBs

Robust board-to-board connectors for the in-device connection of PCBs

Robust board-to-board connectors for the in-device connection of PCBs

The components of industrial electronics devices are becoming more and more compact. At the same time, these components also offer a wider range of functions and higher performance. These types of devices are based on board-to-board connectors for the in-device connection of several PCBs. They are particularly suitable for decentral and modular applications in building technology such as embedded systems, controllers, or HMIs.

  • Compact 0.8 mm and 1.27 mm pitch
  • Shielded and unshielded versions
  • Data transmission speeds up to 16 Gbps
  • Horizontal and vertical versions for different PCB orientations
  • For stack heights from 6 mm to 12 mm
PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Compact PCB terminal blocks and PCB connectors for communication devices

Communication devices are becoming more and more powerful – and at the same time, smaller and more durable. Device connections must also be suitably compact. In addition, their intuitive operation ensures fast and reliable connection in outdoor environments, even by non-experts. Here, PCB terminal blocks and PCB connectors from Phoenix Contact combine highly convenient operation, reliability, and compact dimensions for your communication devices in building automation, such as transceivers, switches, or display equipment.

  • Connectors and terminal blocks for PCBs
  • Compact pitches from 2.5 mm to 5.08 mm
  • For conductor cross-sections from 0.14 mm² to 2.5 mm²
  • Versions with screw or spring connections
PTS series compact PCB connectors

PTS series compact PCB connectors

PTS series compact PCB connectors

Compact PCB connectors and male strips are a cost-effective and user-friendly way to cable display equipment with displays and speakers. The connectors are simply latched onto the lower housing part. Male strips in the upper housing part make contact with the PCB.

  • Compact connectors with 5.0 mm pitch
  • For conductor cross-sections up to 2.5 mm²
  • For power up to 10 A/400 V (IEC)
  • Standard snap-in geometry for use in two-piece electronics housings
BC series electronics housings

BC series electronics housings

BC series electronics housings

BC series DIN rail housings for building communication enable a high degree of flexibility when it comes to choosing the connection for PCBs. The housings are ideal for devices in distribution boards or for Raspberry Pi applications involving simple, non-safety-related PLC tasks. Smart meters, energy measuring devices, or building controls for distribution boards in accordance with DIN 43880 extend the scope of application. Furthermore, standard-compliant dimensions and various overall widths enable numerous other applications, such as signal processing in smoke and fire alarms, for energy measuring devices, or simple light controls.

  • Available in six overall widths from 17.8 mm to 161.6 mm with a wide variety of upper and lower parts
  • Transparent swivel cover for functional designation or cover with latching
  • Optional DIN rail connectors for serial and parallel module communication
  • Compliant with DIN 43880
  • PCBs can be installed in three spatial directions for flexible device designs
UCS series electronics housings for embedded systems

UCS series electronics housings for embedded systems

UCS series electronics housings for embedded systems

Dedicated automation tasks can also be handled by embedded systems, HMIs, or even controllers. They operate 24/7, and are indispensable for automation in numerous functional areas of smart buildings. Embedded systems often handle monitoring, control, and regulation functions, but also process data and signals. UCS series universal electronics housings provide the ideal packaging for mobile or permanently installed applications indoors – e.g., as a hub or for access authorizations. They can also be used in the control cabinet via a DIN rail. The housings protect the core of an embedded system and Raspberry Pi single-board computers, and enable the application-specific arrangement of the modular electronics inside the housing.

  • Five installed heights from 87 mm to 237 mm in two depths of 47 mm and 67 mm
  • Comprehensive accessories such as corner guards and stacking, DIN rail, and wall adapters
  • Fixed or flexible PCB mounting
  • Standardized cutouts can be made in the side panels for interfaces such as RJ45, M12, or D-SUB
ECS series electronics housings

ECS series electronics housings

ECS series electronics housings for robust outdoor installations

Lighting, camera systems, or antenna masts in outdoor installations are exposed to changing environmental influences. Robust ECS series outdoor housings reliably protect the assembled PCB and the other electronic components from dust, dirt, and water. The housings with IP65 to IP69 protection are also suitable for a wide temperature range from -40°C to +100°C. They can be mounted on a wall or mast.

  • Flexible housing design for installing a range of PCB thicknesses
  • Ready-to-use front plates for circular connectors, data connectors, and rectangular connectors
  • For degrees of protection up to IP69 (EN 60529)
  • Housing approval in accordance with UL 50/50E
  • Gore® membrane for pressure equalization and to prevent excess moisture in the housing