Testing, disconnecting, and grounding signal cables at signal boxes Use test-disconnect terminal blocks to reliably localize connection errors and damage. Find out more now with our example application regarding system availability in railway infrastructure:

Control cabinet next to railroad tracks with components for signal and data transmission

Application

In railway infrastructure, cable end racks are the transfer point from the signal boxes to the outdoor system. Each signal cable is connected to terminal blocks there. Alongside secure electrical connections that are available long-term, various measuring and switching tasks are realized on signal cables and outdoor signal technology elements: disconnecting, grounding, and measuring power, resistance, and isolation.

Such measurements on signal cables are used to localize connection errors or damage that significantly reduce system availability. To identify errors quickly and accurately, the signal cables are separated and tested in subsections. Because the signal circuit must be opened to do this, disconnect terminal blocks are the established solution for this task. For terminal blocks that are installed in outdoor systems in particular (connection and distributor boxes, outdoor elements), disconnect points with poor contact quality lead to unnecessary sources of error in the system and troubleshooting with no end in sight.

The solution

Signal cables for signal boxes

Measuring, disconnecting, and grounding signal cables

To ensure durable and low-resistance contact quality for the long term, Phoenix Contact terminal block disconnect points are very robust and have a high-quality design. These test-disconnect terminal blocks enable signal circuits to be opened without disconnecting the signal line. Test pick-offs are integrated into the terminal blocks and, in conjunction with an extensive test adapter accessory range, they ensure that measuring devices contact reliably.

Contact
Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
Connection technology for railway infrastructure

Connection technology for railway infrastructure

More information on suitable products: