The Push-X product range is growing: With the new XT 1,5 terminal blocks, Phoenix Contact is extending the series to include versions for conductor cross-sections from 0.34 to 2.5 mm².
News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.
- Filters:
-
Topic area
-
Topic
-
Product category
- Applied Filters (1):
Terminal blocks with Push-X technology for wiring from 0.34 mm²
Convenient wiring of control cabinets with Push-X and Combi plug-in zone
The new pluggable terminal blocks with Push-X connection and Combi plug-in zone from Phoenix Contact set new standards in wiring technology. This combination enables effortless and efficient wiring in control cabinet building by connecting the field level with preassembled COMBI connectors.
Clever circuit design that requires minimal space in the control cabinet
The use of multi-level terminal blocks offers huge potential savings when it comes to the space required in the control cabinet. The new and particularly compact PT 2,5-4L four-level terminal block series with Push-in Technology from Phoenix Contact is a space-saving solution for mounting terminal strips.
Space-saving wiring with miniature terminal blocks
Phoenix Contact has extended its product portfolio of miniature terminal blocks with two versions: the new MPTD double miniature terminal blocks and MUTTB mini double-level terminal blocks. These terminal blocks enable quick mounting and especially space-saving wiring.
Modern measuring transducer terminal blocks with Push-X technology
The key feature of the new XTVMEA 6 measuring transducer terminal blocks from Phoenix Contact is the automatically leading current transformer short circuit. This “make before break” function enables safe current transformer operation for all maintenance and testing tasks.
Save a lot of time with Push-X technology
The new Push-X technology from Phoenix Contact speeds up wiring processes and increases efficiency. The system is suitable for all types of conductors, whether rigid or flexible, with or without ferrules.
Compact and universal signal distribution
The new PT 2,5-2MTB Push-in terminal blocks from Phoenix Contact have two disconnect zones. In conjunction with the three double function shafts, they enable a wide range of distribution applications to be realized in a small space. Compared to a standard disconnect terminal block, the compact PT 2,5-2MTB reduces the length of the terminal strip by half.
Simplified mounting of preassembled DIN rails
The Railfix DIN rail adapter from Phoenix Contact optimizes control cabinet building because it simplifies the mounting of fully equipped DIN rails. It is no longer necessary to remove individual components on the terminal strip in order to mount the DIN rail.
Space-saving wiring with mini multi-level terminal blocks
Mini terminal blocks are particularly suitable for mounting in small control boxes, connection boxes, and control panels. Phoenix Contact is introducing the new MUTTB mini double-level terminal blocks, which enable extremely space-saving wiring.