The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Connectivity

Products for power transmission and distribution

Phoenix Contact offers innovative solutions for all your requirements in the field of power transmission and distribution.
Download the “Power transmission and distribution – products for your success” brochure.

Download now
Power control cabinet

Whether in a control cabinet or in the field – the energy industry places a large number of demands on connection technology. It must be as safe and secure as it is durable, and it must also be easy to operate. Connection technologies from Phoenix Contact meet these demands: from screw connection through insulation displacement contact to Push-in connection.

Ready-to-connect distribution blocks with Push-in connection

Quick and easy potential distribution

You can save space and time in your potential distribution by using Push-in distribution blocks. The PTFIX distribution blocks come ready to connect and are available in different numbers of positions, mounting types, and colors.

HEAVYCON complete heavy-duty connectors

Easy and reliable connection

Ensure the reliable transmission of power or data even under the harshest conditions. The heavy-duty connectors from the HEAVYCON complete series are resistant to dirt, water, vibrations, and high mechanical strain and are completely sealed up to IP69K degree of protection.

CGS cable guiding system

User-friendly and flexible cable routing

Cables between the cabinet and the cabinet doors are no longer subject to mechanical strain. With the CGS cable guiding system, cables are handled gently, which is particularly important when it comes to fiber optics. It also allows cables to be laid or retrofitted without tools.

COMPLETE line – the comprehensive solution for the control cabinet

COMPLETE line – the comprehensive solution for the control cabinet

COMPLETE line is a system comprising technologically leading and coordinated hardware and software components, consulting services, and system solutions that help you optimize your processes in control cabinet manufacturing. From engineering through procurement and installation to operation, COMPLETE line supports you in making your individual control cabinet production as efficient as possible.