The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Efficient and space-saving 12 V supply for e-mobility Whether as a subdistribution in a building or a home charging station in e-mobility – both applications require efficient solutions due to their continuous operation. They are also available in 12 V special voltages in low-profile DIN-rail-mount housing.

12 V supply mounted on a DIN rail

The new 12 V power supplies in the STEP POWER series offer maximum efficiency thanks to minimal no-load losses. They are less than 0.1 W, making it possible to achieve Efficiency Level VI for the first time. The EMC-optimized devices ensure reliable operation in the smallest installation space and are ideal for supplying charging controllers in home charging stations. Additional surge protection ensures that operation is protected against transient interference.

12 V power supply solution
PLUGTRAB-SEC surge protection
Reliable protection against overvoltages for your applications.
Find out more
PLUGTRAB-SEC surge protection
STEP POWER power supply unit
Compact 12 V power supply for reliable supply.
Find out more
STEP POWER power supply unit

Your advantages

  • Maximum energy efficiency with low no-load losses (<0.1 W) and high efficiency
  • Slim-line design saves space in the control cabinet
  • Straightforward integration in your charging solutions, as EMC requirements regarding external charging systems for electric vehicles (IEC 61851-21-2:2018) are met
  • Quick and easy startup with Push-in connection technology

The Power Reliability solution in a nutshell