The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

STTB 2,5-TWIN - Double-level spring-cage terminal block
3038516

Double-level spring-cage terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Compact design for maximum space savings
Corrosion-free terminal points
Low contact resistance
Tested for railway applications