Terminal blocks

NEW
Go to Product Detail Page for item 1725165
TB-EE-DB 80/3+4 - Distribution block
TB-EE-DB 80/3+4 - Distribution block
1725165

Distribution block, nom. voltage: 1000 V, nominal current: 76 A, Thermal continuous current Ith: 80 A, number of connections: 7, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm2, Line contact, cross section: 2.5 mm2 - 16 mm2, Screw connection, Load contact, cross section: 2.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, Direct mounting, color: dark gray

NEW
Go to Product Detail Page for item 1725166
TB-EE-DB 160/2+6 - Distribution block
TB-EE-DB 160/2+6 - Distribution block
1725166

Distribution block, nom. voltage: 1000 V, nominal current: 150 A, Thermal continuous current Ith: 160 A, number of connections: 8, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm2, Line contact, cross section: 16 mm2 - 70 mm2, Screw connection, Load contact, cross section: 2.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, Direct mounting, color: dark gray

NEW
Go to Product Detail Page for item 1725169
TB-EE-DB 250/1+11 - Distribution block
TB-EE-DB 250/1+11 - Distribution block
1725169

Distribution block, nom. voltage: 1000 V, nominal current: 232 A, Thermal continuous current Ith: 250 A, number of connections: 12, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm2, Line contact, cross section: 35 mm2 - 120 mm2, Screw connection, Load contact, cross section: 2.5 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, Direct mounting, color: dark gray