AC charging cables
CHARX – Charging technology for e-mobility
From the charging station to the electric vehicle - our powerful CHARX products have been specially developed for demanding e-mobility applications and cover the entire charging process. CHARX combines maximum safety, reliability, and robustness with sophisticated features and unrestricted user comfort. The uniform, modular product design also simplifies installation, commissioning, and maintenance.
Your advantages
- All products for the charging process from a single source with the comprehensive CHARX portfolio
- Easy installation, commissioning, and maintenance with uniform, modular product design
- Fast, safe, and standard-compliant charging points and charging interfaces with the latest technologies
- Intelligent charging park management with communication-capable products and open interfaces
- Future-proof and flexibly extendable charging parks with modular, scalable systems
New products
Vehicle charging controller for CCS charging
The EVCC for all types of electric vehicles
CHARX control vehicle enables DC fast charging via CCS charging inlets. The controller handles high-level communication (TCP/IP) via Powerline (PLC) between the charging station and the electric vehicle and controls the LED display, cancel button, and HV contactors in addition to the CCS charging inlet.
Main features
- DC charging communication in accordance with DIN 70121 and ISO 15118
- AC charging communication via VCU-controlled OBC
- Control of charging inlet, LED display, cancel button, and HV contactors
- E1 approval for road vehicles
- Cybersecurity in accordance with UNECE R155 and R156
- Functional safety up to ISO 26262 ASIL B
Your Advantages
- Universal use for all electric vehicles with CCS charging inlet
- Fast setup, due to pre-parameterization for our CCS charging inlets
- Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
- Compliance with high safety standards of the automotive industry
- Immediately ready to operate, due to the short startup time of the operating system
Phoenix Contact E-Mobility Your powerful and reliable partner
We have been the specialist for e-mobility charging technology within the Phoenix Contact Group since our founding in 2013. With approximately 800 employees worldwide and 33,200 m² of production space, our portfolio includes over 700 CHARX products for expanding charging infrastructure and for the electrification of utility vehicles and mobile machinery.
As a pioneer and co-inventor of CCS fast charging, a market leader in liquid-cooled HPC charging cables, and a key player in international standardization, we are driving the global transition to sustainable mobility. Our mission is to develop charging technology that is high-performance, reliable, networked, and ready to meet the demands of tomorrow.