PAI-4-FIX-5/6 BU
-
Test adapter
3035975
4 mm test adapter, for terminal blocks with 5.2 mm and 6.2 mm pitch
Product details
General | Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in |
General | Do not plug in while the power is connected |
General | Latching testing accessories, therefore only suitable for being plugged in once |
Product type | Test socket |
Number of positions | 1 |
Maximum load current | 10 A |
Max. voltage | 250 V |
Maximum load current | 10 A |
Connection method | Plug-in connection |
Width | 5.8 mm |
Height | 5.8 mm |
Depth | 45.3 mm |
Diameter | 5.8 mm |
Pin diameter | 2.4 mm |
Color | blue (RAL 5015) |
Material | Copper |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Insertion/withdrawal cycles | 1 |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Item number | 3035975 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BE2 |
Product key | BE2Z3X |
Catalog page | Page 105 (C-1-2019) |
GTIN | 4046356520676 |
Weight per piece (including packing) | 1.38 g |
Weight per piece (excluding packing) | 1.35 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27141148 |
ECLASS-13.0 | 27250304 |
ECLASS-12.0 | 27141148 |
ETIM
ETIM 9.0 | EC002555 |
UNSPSC
UNSPSC 21.0 | 20122000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Make contact and latch securely to any point in the function shaft
Test adapter for accommodating safety test plugs with a 4 mm diameter
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates