STP 5-2
-
Marker carriers
0800967
Product details
| Product type | Marker carriers |
| Width | 5.00 mm |
| Height | 24.90 mm |
| Depth | 28.60 mm |
| Text field | |
| Text field width | 5 mm |
| Text field height | 10.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Base element material | PA |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Mounting type | plug in |
| Item number | 0800967 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG211A |
| GTIN | 4017918138776 |
| Weight per piece (including packing) | 0.48 g |
| Weight per piece (excluding packing) | 0.483 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.003 kg CO2e |
Compatible products
-
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5,LGS:( 1-100/VERP) - Zack marker strip 1051867
-
ZB 5,LGS:1-9 - Zack marker strip 1050127
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,LGS:GERADE ZAHLEN - Zack marker strip 0800035
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:GROSSBUCHST. - Zack marker strip 1050059
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
ZB 5,LGS:SYMBOLE - Zack marker strip 1050091
-
ZB 5,LGS:UNGERADE ZAHLEN - Zack marker strip 0800019
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,QR:GERADE ZAHLEN - Zack marker strip 1052811
-
ZB 5,QR:UNGERADE ZAHLEN - Zack marker strip 1052824
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZB 5/WH-100:UNBEDRUCKT - Zack marker strip 5060906
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZB 5 CUS - Zack marker strip 0824962
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
Your advantages
The labeling areas of wired multi-level terminal blocks are increased by using marker carriers
Depending on version, the marker carriers are inserted in the holders on the upper terminal block level
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates