DIN rail, unperforated - NS 35/15 UNPERF 2000MM
1201714

DIN rail, unperforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver, Pack of 25 (50 m)


Product Details




Product type DIN rail

Dimensional drawing
Width 35 mm
Height 15 mm
Length 2000 mm

Color silver
Material Steel
Coating galvanized, passivated with a thick layer

Connection in acc. with standard IEC / EN 
Tests similar to EN 60715

Item number 1201714
Packing unit 25 pc
Minimum order quantity 25 pc
Sales Key BE7
Product Key BE7234
Catalog Page Page 530 (C-3-2019)
GTIN 4017918017453
Weight per Piece (including packing) 1,330 g
Weight per Piece (excluding packing) 1,330 g
Customs tariff number 72166190
Country of origin DE


ECLASS

ECLASS-9.0 27400602
ECLASS-10.0.1 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values