Filler plugs - CEC 2,5
3062757

Cover for conductor shaft, 10-pos., for spring cage terminal blocks (ST) and terminal blocks with push-in technology (PT) with a width of 5.2 mm


Product Details




Product type Filler plug
Marking
Number of individual labels 10
Number of individual labels per row 10

Width 5.15 mm
Height 8 mm
Length 5.3 mm

Color yellow
Material PA 6.6
Flammability rating according to UL 94 V0

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3062757
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key BE2
Product Key BE2ZWX
Catalog Page Page 421 (C-1-2019)
GTIN 4046356661003
Weight per Piece (including packing) 0.163 g
Weight per Piece (excluding packing) 0.126 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values