DIN rail, unperforated - NS 35/ 7,5 CU UNPERF 2000MM-VPE 10
0801762

DIN rail, unperforated, acc. to EN 60715, material: Copper, uncoated, Standard profile, color: copper-colored, Pack of 10 (20 m)


Product Details




Product type DIN rail

Dimensional drawing
Width 35 mm
Height 7.5 mm
Length 2000 mm
Drill hole spacing 0 mm

Color copper-colored
Material Copper
Coating uncoated

Connection in acc. with standard IEC / EN 
Tests acc. to EN 60715

Item number 0801762
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE7
Product Key BE7236
Catalog Page Page 525 (C-3-2019)
GTIN 4017918006693
Weight per Piece (including packing) 800.1 g
Weight per Piece (excluding packing) 800.1 g
Customs tariff number 74072190
Country of origin DE


ECLASS

ECLASS-9.0 27400602
ECLASS-10.0.1 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values