DIN rail, unperforated - NS 35/15 AL UNPERF 2000MM
1201756

DIN rail, unperforated, similar to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver


Product Details




Product type DIN rail

Dimensional drawing
Width 35 mm
Height 15 mm
Length 2000 mm

Color silver
Material Aluminum
Coating uncoated

Connection in acc. with standard IEC / EN 
Tests similar to EN 60715

Item number 1201756
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key BE7
Product Key BE7235
Catalog Page Page 536 (C-3-2019)
GTIN 4017918017477
Weight per Piece (including packing) 680 g
Weight per Piece (excluding packing) 680 g
Customs tariff number 76042990
Country of origin AT


ECLASS

ECLASS-10.0.1 27400602
ECLASS-9.0 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The slide nuts even enable components without an additional snap-on foot to be mounted
The NS 35/15 AL DIN rail is designed to accommodate GLM ... slide nuts