Marker pen - B-STIFT
1051993

Marker pen, for manual labeling of unprinted Zack strips, smear-proof and waterproof, line thickness 0.5 mm


Product Details


Marker pen for manually marking unprinted zack marker strips, marking indelible and waterproof, line thickness 0.5 mm



Product type Marker pen

Color black

Item number 1051993
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BG1
Product Key BG1233
Catalog Page Page 55 (C-3-2019)
GTIN 4017918016296
Weight per Piece (including packing) 9.042 g
Weight per Piece (excluding packing) 8.96 g
Customs tariff number 96082000
Country of origin DE


ECLASS

ECLASS-9.0 24240590
ECLASS-11.0 24240590

ETIM

ETIM 8.0 EC000187

UNSPSC

UNSPSC 21.0 44103100


Your advantages

We provide three versions for manual marking
High-quality labeling of unprinted marking materials is also possible without the use of labeling devices
Disposable pen: B‑STIFT
Disposable pen: P-PEN, can also be used for plotter labeling with an adapter
Refillable pen: X‑PEN