DIN rail, unperforated - NS 35/15 WH UNPERF 2000MM-VPE 10
1204135

DIN rail, unperforated, similar to EN 60715, material: Steel, Galvanized, white passivated, Standard profile, color: silver, Pack of 10 (20 m)


Product Details




Product type DIN rail

Dimensional drawing
Width 35 mm
Height 15 mm
Length 2000 mm

Color silver
Material Steel
Coating Galvanized, white passivated

Connection in acc. with standard IEC / EN 
Tests similar to EN 60715

Item number 1204135
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key BE7
Product Key BE7233
Catalog Page Page 530 (C-3-2019)
GTIN 4017918106409
Weight per Piece (including packing) 1,340 g
Weight per Piece (excluding packing) 1,340 g
Customs tariff number 72166190
Country of origin DE


ECLASS

ECLASS-9.0 27400602
ECLASS-10.0.1 27400602
ECLASS-11.0 27400602
ECLASS-12.0 27400602

ETIM

ETIM 8.0 EC001285

UNSPSC

UNSPSC 21.0 39121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values