The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

UT 4-MTD - Feed-through terminal block
3046184

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The consistent labeling and bridging of terminal blocks is an advantage
Feed-through terminal block enables terminal strips of the same shape to be configured with disconnect and knife disconnect terminal blocks