Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Insulating sleeve - MPS-IH RD
PTMC marshalling patchboard, simultaneously wired on both sides
tool-free wiring
Insulating sleeve - MPS-IH RD
0201676
Insulating sleeve, color: red
This product needs further products for operation.
Mandatory Accessories
Where Can I Buy This Item?
Product Details
Expand All
Collapse All
Technical Data
Product properties
Product type
Insulating sleeve
Dimensions
Width
5 mm
Height
15 mm
Length
5 mm
Material specifications
Color
red
Material
PA
Flammability rating according to UL 94
V2
Insulating material
PA
Static insulating material application in cold
-40 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21))
125 °C
Relative insulation material temperature index (Elec., UL 746 B)
125 °C
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Commercial Data
Item number
0201676
Packing unit
10 pc
Minimum order quantity
10 pc
Sales Key
BE1
Product Key
BE1Z3X
Catalog Page
Page 38 (C-1-2019)
GTIN
4017918098155
Weight per Piece (including packing)
0.5 g
Weight per Piece (excluding packing)
0.269 g
Customs tariff number
85472000
Country of origin
PL
Classifications
ECLASS
ECLASS-9.0
27141190
ECLASS-10.0.1
27141190
ECLASS-11.0
27141192
ETIM
ETIM 8.0
EC002848
UNSPSC
UNSPSC 21.0
39121400
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Compatible Products
Expand All
Collapse All
Mandatory Accessories
Test plugs
MPS-MT - 0201744
Test plugs
MPS-MT/ 4MM - 3048577
Test plugs
PS-MT - 0311647
Your advantages
Two-piece test plug for individual plug color combinations
The test plugs are inserted in the function shaft of terminal blocks from the CLIPLINE complete system or in the test connections provided