Test plugs - MPS-MT/ 4MM
3048577

Test plugs, with solder connection up to 1 mm2 conductor cross section, color: silver


Product Details




Product type Test plug terminal block
Number of positions 1

Nominal voltage UN 60 V DC (30 V AC)
Nominal current IN 16 A

Length 26 mm
Length contact range 8.4 mm
Pin diameter 4.4 mm
Note on dimensions Length without insulating sleeve

Color silver

Item number 3048577
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key BE1
Product Key BE1Z3X
Catalog Page Page 410 (C-1-2019)
GTIN 4046356072779
Weight per Piece (including packing) 2.09 g
Weight per Piece (excluding packing) 1.94 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27440313

ETIM

ETIM 8.0 EC002255

UNSPSC

UNSPSC 21.0 20122000

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

The test plug makes contact in all test sockets with a 4 mm diameter
Two-piece test plug for individual plug color combinations