Test adapter - PAI-4-N GY
3032871

4 mm test adapter, for terminal blocks with 5.2 mm, 6.2 mm and 8.2 mm pitch


Product Details




General Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in
General Do not plug in while the power is connected

Product type Test socket
Number of positions 1

Maximum load current 10 A
Max. voltage 250 V

Maximum load current 10 A

Width 5.8 mm
Height 51.6 mm
Length 5.8 mm
Diameter 5.8 mm

Color gray
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3032871
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE2
Product Key BE2Z3X
Catalog Page Page 70 (C-1-2019)
GTIN 4046356529327
Weight per Piece (including packing) 1.5 g
Weight per Piece (excluding packing) 1.5 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313
ECLASS-11.0 27141148

ETIM

ETIM 8.0 EC002555

UNSPSC

UNSPSC 21.0 20122000

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The small outside diameter of the test socket means that touch-proof safety plugs can also be used
Reliable contacting of test plugs with a 4 mm diameter in the function shaft
Test adapter for accommodating safety test plugs with a 4 mm diameter