CABLE-D-25SUB/F/OE/0,25/S/10M - Cable
2906214

Assembled shielded round cable; connection 1: Single wires (25-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.); connection 2: D-SUB socket strip (1x 25-position); cable length: 10 m

Product details









Compatible products



Your advantages

Individual wire marking: 1, 2, 3, 4, etc.
Individual wires fitted with ferrules
Connector in accordance with IEC 60807-2/DIN 41652
1:1 connection
Open end at one end
Screw connection: 2 UNC 4-40 screws
D-SUB socket or pin strip at one end
Shield connection: H05V-K 1 mm² cable, black, length: 0.5 m