FLK 50/EZ-DR/ 150/SO235
-
Cable
2319346
Assembled round cable, with two 50-pos. socket strips (1:1 connection), for transmitting 50 signals, cable length: 1.5 m
Product details
Product type | System cable |
Cable length | 1.5 m |
50X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 50 |
Shielded | no |
Cable type | 50X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 50x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 10.30 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 86 mm |
Smallest bending radius, movable installation | 161 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Field level | |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Controller level | |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2319346 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | DK2AZZ |
GTIN | 4046356342834 |
Weight per piece (including packing) | 258.1 g |
Weight per piece (excluding packing) | 258.1 g |
Customs tariff number | 85444290 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg